Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/0c3b6679-c73b-4196-94c6-7fd7f4b44abc
Home
Categories
Kitchen
Appliances
AEG FI 55 Dishwasher Sliding Door Stainless steel
Unavailable in United States
AEG
Follow
AEG FI 55 Dishwasher Sliding Door Stainless steel
Innovative dishwashers. Designed for performance and efficiency. AEG dishwashers offer unique resource-conscious programmes, helping you save water and energy without compromising performance.
Download
Specification
Specification
FSE63307P 911384151
Technical specification
Technical specification
Unique ref.
AEG_FI_55_Dishwasher_Sliding_Door_Stainless_steel
Product family
Dish Washer
Product group
Fully Integrated Dishwashers
Type
Object (single object)
Date of publishing
2021-05-18
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/dishwashing/dishwashers/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download