Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/02fcc6b8-f4b3-467c-8243-4e747c84894f
Home
Categories
Kitchen
Appliances
AEG FI Washer Dryer
Unavailable in United States
AEG
Follow
AEG FI Washer Dryer
4.9
(10 reviews)
Wash. Dry. Save. All in one. AEG washer-dryers allow you to wash and dry a complete laundry load uninterrupted or use each function separately and either wash, dry or just steam.
Download
Specification
Specification
LWX8463BI 914606414, L7WE86CBI 914606405, L7WSK864C 914606404, L7WEC842BI 914606402, L7WEE741BI 914606606, L7WC8632BI 914606400, L7WE7631BI 914606602, L7WEI7680 914606407, L61470WDBI 914606062, L8WBE68SRI 914606413
Technical specification
Technical specification
Unique ref.
AEG_FI_Washer-Dryer
Product family
Washer Dryer
Product group
Built In Washing Dryer
Type
Object (single object)
Date of publishing
2019-06-11
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/laundry/laundry/washer-dryers/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download