Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/ead2fa2b-749a-4fd0-b5c7-0a5a113cb19b
Home
Categories
Kitchen
Appliances
AEG Free Standing Tumble Dryer Sahara 54 White
Unavailable in United States
AEG
Follow
AEG Free Standing Tumble Dryer Sahara 54 White
4.4
(9 reviews)
The complete drying experience. Discover the perfect tumble dryer to safely take care of your clothes. Whatever your wash type, our expert technology gives you the right result every time.
Download
Specification
Specification
T6DBM720G 916097949, T6DBG720N 916098129, T6DB40370 916098072, T6DB72KP 916098091, T6DBG721N 916098128
Technical specification
Technical specification
Unique ref.
AEG_Free_Standing_Tumble_Dryer_Sahara_54_White
Product family
Tumble Dryer
Product group
Free Standing Tumble Dryer
Type
Object (single object)
Date of publishing
2020-01-31
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/laundry/laundry/dryers/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download