Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/aa7a56d8-9407-4607-9f60-39de07060e0b
Home
Categories
Kitchen
Appliances
AEG Free Standing Washer Dryer HEC 54 White
Unavailable in United States
AEG
Follow
AEG Free Standing Washer Dryer HEC 54 White
4.6
(14 reviews)
The complete washing experience. Wash. Steam. Care. Save. AEG washing machines allow you to make savings with each use—save time, water and more energy while keeping your clothes looking like new for longer.
Download
Specification
Specification
L7WBG841 914603829, L7WB64474 914603833, L7WBG741R 914603842, L7WEG841R 914603843, L7WDB861G 914603847, L7WBE846G 914610213, L7WEE852 914610201, L7WBG851 914610227, L7WBG751R 914610211
Technical specification
Technical specification
Unique ref.
AEG_Free_Standing_Washer_Dryer_HEC_54_White
Product family
Washer Dryer
Product group
Free Standing Washer Dryer
Type
Object (single object)
Date of publishing
2020-01-31
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/laundry/laundry/washer-dryers/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download