Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/141766b3-2b66-42ee-8fba-57f1676c87a3
Home
Categories
Kitchen
Home Appliances
AEG Free Standing Washer Dryer HEC 54 XL White
Unavailable in United States
AEG
Follow
AEG Free Standing Washer Dryer HEC 54 XL White
4.7
(10 reviews)
Wash. Dry. Save. All in one. AEG washer-dryers allow you to wash and dry a complete laundry load uninterrupted or use each function separately and either wash, dry or just steam.
Download
Specification
Specification
LB4650WT 914600617
Technical specification
Technical specification
Unique ref.
AEG_Free_Standing_Washer_Dryer_HEC_54_XL_White
Product family
Washer Dryer
Product group
Free Standing Washer Dryer
Type
Object (single object)
Date of publishing
2021-05-06
Edition number
1
Height (mm)
850
Width (mm)
600
Depth (mm)
572
Links
Links
Product url
https://www.aeg.ch/de-ch/laundry/laundry/washer-dryers/
Related
Related
Weight Net (Kg)
69.5
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Object
Uniclass 2015 Code
Pr_40_70_21
Uniclass 2015 Description
Dishwashers
CSI MasterFormat 2014 Code
11 48 13
CSI MasterFormat 2014 Title
Commercial Dishwashers
OmniClass Number
23-21 23 25
OmniClass Title
Residential Dishwashers
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download