Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/6cabd433-58a6-4809-98e0-90fec038d816
Home
Categories
Kitchen
Home Appliances
AEG Free Standing Washer HEC 54 XL White
Unavailable in United States
AEG
Follow
AEG Free Standing Washer HEC 54 XL White
4.7
(23 reviews)
Wash. Dry. Save. All in one. AEG washer-dryers allow you to wash and dry a complete laundry load uninterrupted or use each function separately and either wash, dry or just steam.
Download
Specification
Specification
L6FBE740G 914913003 L6FBR842G 914913029 L6FBG842R 914913034 L6FBN6862 914913062 L6FBL740I 914913406 L6FBI48S 914913428 L6FBI861N 914913444 L6FBI841N 914913445 L6FBI741N 914913446 LFW6I7261B 914913457 L6FBN5740 914913479 L6FBL742I 914913503
Technical specification
Technical specification
Unique ref.
AEG_Free_Standing_Washer_HEC_54_XL_White
Product family
Washer
Product group
Free Standing Washer
Type
Object (single object)
Date of publishing
2021-05-06
Edition number
1
Height (mm)
850
Width (mm)
600
Depth (mm)
572
Links
Links
Product url
https://www.aeg.ch/de-ch/laundry/laundry/washing-machines/
Related
Related
Weight Net (Kg)
71.5
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Object
Uniclass 2015 Code
Pr_40_70_21
Uniclass 2015 Description
Dishwashers
CSI MasterFormat 2014 Code
11 48 13
CSI MasterFormat 2014 Title
Commercial Dishwashers
OmniClass Number
23-21 23 25
OmniClass Title
Residential Dishwashers
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download