Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/df2f8b71-f85d-4602-850d-8cfc0dfe7048
Home
Categories
Kitchen
Appliances
AEG Induction Full Hob 60 Dark Grey
Unavailable in United States
AEG
Follow
AEG Induction Full Hob 60 Dark Grey
Elevate your cooking skills and save energy. Push the limits on what you can achieve in the kitchen while saving energy with AEG induction hobs.
Download
Specification
Specification
IAE64841FB 949597620, IAE64881FB 949597649, IAE63851IB 949597557, IAE64843FB 949597561, IAE64881FB 949597522, IAE64851FB 949597567
Technical specification
Technical specification
Unique ref.
AEG_Induction_Full_Hob_60_Dark_Grey
Product family
Hob
Product group
Induction hobs
Type
Object (single object)
Date of publishing
2021-05-06
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooking/hobs/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download