Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/d2570a3f-dc79-4cef-9179-d77ae665eb6b
Home
Categories
Kitchen
Appliances
AEG BI Oven Electric 46x60 Horizon Line White
Unavailable in United States
AEG
Follow
AEG BI Oven Electric 46x60 Horizon Line White
Experience food as it should be – nutritious, delicious and inspiring. Experiment and learn new skills in the kitchen. Energy-efficient AEG ovens allow you to cook with heat, microwave, steam or sous vide.
Download
Specification
Specification
KMK721000W 944066498, KMK761000W 944066470, KMR761000W 944066485, KMK768080W 944066923, KMK725880W 944066881
Technical specification
Technical specification
Unique ref.
AEG_Oven_BI_Oven-Electric_46x60_Horizon-Line_White
Product family
Oven
Product group
Built-In Ovens
Type
Object (single object)
Date of publishing
2019-04-04
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooking/ovens/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download