Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/ca00eefd-23fd-4291-9c6b-4e3397ba5d8a
Home
Categories
Kitchen
Appliances
AEG BI Oven Electric 60x60 Clear Line White
Unavailable in United States
AEG
Follow
AEG BI Oven Electric 60x60 Clear Line White
Experience food as it should be – nutritious, delicious and inspiring. Experiment and learn new skills in the kitchen. Energy-efficient AEG ovens allow you to cook with heat, microwave, steam or sous vide.
Download
Specification
Specification
BEB352010W 944188348, BEB351010W 944188350, BEB352010W 944187871, BEB351010W 944187979, BPB352021W 949499813, BPB331021W 949498026, BPB352021W 949499833, BPB331061W 949498176
Technical specification
Technical specification
Unique ref.
AEG_Oven_BI_Oven-Electric_60x60_Clear-Line_White
Product family
Oven
Product group
Built-In Ovens
Type
Object (single object)
Date of publishing
2019-04-04
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooking/ovens/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download