Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/02a5ed70-038f-4945-8a66-32d742b668ae
Home
Categories
Kitchen
Appliances
AEG Warming drawer Black/Stainless steel with antifingerprint 295 595
Unavailable in United States
AEG
Follow
AEG Warming drawer Black/Stainless steel with antifingerprint 295 595
In perfect style. Thanks to its stylish design, the warming drawer seamlessly integrates with the rest of your kitchen and perfectly matches your AEG oven.
Download
Specification
Specification
KDK912924M 947727417, KDK912922M 947727290
Technical specification
Technical specification
Unique ref.
AEG_Warming-drawer_Black-Stainless-steel-with-antifingerprint-295-595
Product family
Warming Drawer
Product group
Built in Warming Drawer
Type
Object (single object)
Date of publishing
2019-06-11
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooking/warming-drawers/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG Matt BI Coffee Machine
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download