Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/3f369d92-bdcb-41b0-9d64-786141253f85
Home
Categories
Kitchen
Appliances
AEG Wine Cellar Black Line Black
Unavailable in United States
AEG
Follow
AEG Wine Cellar Black Line Black
3.4
(12 reviews)
Providing the ultimate home for your best vintage, champagne and regular evening go-to. Create ideal conditions to preserve your wines and allow them to mature steadily.
Download
Specification
Specification
KWK884520B 923421109
Technical specification
Technical specification
Unique ref.
AEG_Wine_Cellar_Black_Line_Black
Product family
Wine Cellar
Product group
Built-In Wine Cellars
Type
Object (single object)
Date of publishing
2021-05-18
Edition number
1
Links
Links
Product url
https://www.aeg.co.uk/kitchen/cooking/compact-built-in-range/built-in-wine-cooler/
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download