We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AEG BI DoD Refrigerator With Freezer Compartment 1769

Unique ref.: AEG_BI_DoD_Refrigerator-With-Freezer-Compartment-1769
Brand: AEG
Product family: Refrigerator
Product group: Built In Refrigerator
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (10)
AEG Built In Door On Door Refrigerator With Freezer Compartment , Height 1769 mm

AEG Design

Inside every AEG appliance, you’ll find intelligent technology and responsive design, guaranteeing you exceptional performance and results time after time. You’ll discover that one touch redefines what’s possible at home. We design our appliances around you - putting you in complete control and guaranteeing exceptional performance and results. Time after time.

Several AEG appliances have received IF Design and Red dot design awards for their innovative product designs.

Model ID and PNC Codes

SFE81821DC 923585009


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L8321
Uniclass 1.4 Description: Refrigerators
Uniclass 2.0 Code: PR-35-14-72
Uniclass 2.0 Description: Refrigerators
Uniclass 2015 Code: Pr_40_70_31_72
Uniclass 2015 Description: Refrigerators
NBS Reference Code: 35-14-72
NBS Reference Description: Refrigerators
OmniClass Number: 23-21 23 33 13
OmniClass Title: Residential Refrigerators

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type Refrigerator
Depth 549 mm
Height 1769 mm
Width 556 mm

All BIM objects are real products from real manufacturers confirmed and approved