We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AEG FI Washer

Unique ref.: AEG_FI_Washer
Brand: AEG
Product family: Washer
Product group: Fully Integrated Washher
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (11)
AEG Fully Integrated Washing Machine

AEG Design

Inside every AEG appliance, you’ll find intelligent technology and responsive design, guaranteeing you exceptional performance and results time after time. You’ll discover that one touch redefines what’s possible at home. We design our appliances around you - putting you in complete control and guaranteeing exceptional performance and results. Time after time.

Several AEG appliances have received IF Design and Red dot design awards for their innovative product designs.

Model ID and PNC Codes

L8FBE48SI 914580403 ,L8FBE48SI 914580403 , L8FBE48SI 914580403 , LFX7E8432BI 914580012 , L7FBI6470 914580212 , L8FEI7480 914580402 , L8FBE48SI 914580403 , L7FEC842BI 914580007 , L8FEC842BI 914580401 , L7FEE841BI 914580207 , L8FBE48SRI 914580404 , L8FBE48SI 914580403 , L8FBE48SI 914580403 , L7FEC842BI 914580007 , L8FEC842BI 914580401 , L7FEE841BI 914580207 , L7FE7461BI 914580203 , L7FE7261BI 914580204 , L7FC8432BI 914580005 , L61271BI 914528137



Material main: Stainless steel
Material secondary: Plastic
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 2.0 Code: PR-31-47
Uniclass 2.0 Description: Laundry Washers And Dryers
Uniclass 2015 Code: Pr_40_70_47
Uniclass 2015 Description: Laundry washers and driers
NBS Reference Code: 31-47
NBS Reference Description: Laundry Washers And Dryers
OmniClass Number: 23-21 23 53 11
OmniClass Title: Residential Front Loading Laundry Washers
This product is available in:
Europe
  • Bulgaria
  • Croatia
  • Czech Republic
  • France
  • Germany
  • Hungary
  • Portugal
  • Russia
  • Serbia
  • Slovenia
  • Spain
  • United Kingdom

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 540 | 544
Height 819 ; 820 mm
Width 596 mm

All BIM objects are real products from real manufacturers confirmed and approved