Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/5c4aa23d-bfe8-4932-8cd2-7b9bc4c4a906
Home
Categories
Kitchen
Appliances
Electrolux BI CombiBottom
Available in United States
AEG
Follow
Electrolux BI CombiBottom
Download
Technical specification
Technical specification
Unique ref.
electrolux-bi-combibottom
Type
Digital Inventory (Products)
Date of publishing
2026-08-12
Edition number
1
Classification
Classification
BIMobject Category
Kitchen - Appliances
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG Matt Wine Cabinet
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download