Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
aeg/products/c3c6646c-4378-488e-8b0c-24f82bda140c
Home
Categories
Kitchen
Appliances
Electrolux Gloss High Wine Cabinet
Available in United States
AEG
Follow
Electrolux Gloss High Wine Cabinet
Download
Technical specification
Technical specification
Unique ref.
electrolux-gloss-high-wine-cabinet
Type
Digital Inventory (Products)
Date of publishing
2026-08-12
Edition number
1
Classification
Classification
BIMobject Category
Kitchen - Appliances
Similar products
AEG
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
Download
AEG
AEG BI Glossy Coffee Machine
Download
AEG
AEG BI 9000 Dishwasher ComfortLift® 60 cm
Download
AEG
AEG BI 9000 Compact Oven Matt 45 cm
Download
AEG
AEG BI 9000 Induction Hob 80 cm
Download
AEG
AEG BI 7000 Induction Hob 60 cm
Download