Selecting the location and language will prioritise localised information. Continue
Canopy AS

Canopy AS

Canopy for air inlet. See the description in Hungarian language to get additionnal information.
Technical specification
  • Unique ref.AS
  • Collection setKülső oldali esővédők
  • CollectionAS
  • TypeObject (single object)
  • Date of publishing2017-12-19
  • Edition number1
  • Height (mm)25
  • Width (mm)400
  • Depth (mm)23
Related
  • Material mainABS
  • Weight Net (Kg)0.038
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationAir Terminal
  • UNSPSC nameAir exhausters
  • UNSPSC code40101502
  • Uniclass 2015 CodePr_70_55_51_52
  • Uniclass 2015 DescriptionTerminal units
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass TitleTerminal Air Units
  • OmniClass Number23-33 41 17
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Hungary