Publish your products
Air inlet AMI PRESO®

Air inlet AMI PRESO®

Air inlet for mechanical exhaust ventilation. See the description in Polish language to get additionnal information.

Technical specification
  • Unique ref.AMI
  • Product familyAir inlet
  • Product groupAMI
  • TypeObject (single object)
  • Date of publishing2017-12-19
  • Edition number1
  • Height (mm)39
  • Width (mm)390
  • Depth (mm)43
Related
  • Material mainPolystyrene (EPS)
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationAir Terminal
  • UNSPSC nameAir exhausters
  • UNSPSC code40101502
  • Uniclass 2015 CodePr_70_55_51_52
  • Uniclass 2015 DescriptionTerminal units
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 17
  • OmniClass TitleTerminal Air Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Poland