Publish your products
Air inlet EHT.LEG HIGRO®
Air inlet EHT.LEG HIGRO®

    Air inlet EHT.LEG HIGRO®

    Air inlet for mechanical exhaust ventilation. See the description in Polish language to get additionnal information.

    Technical specification
    • Unique ref.EHT-LEG
    • Product familyAir inlet
    • Product groupEHT.LEG
    • TypeObject (single object)
    • Date of publishing2019-01-14
    • Edition number1
    • Height (mm)145
    • Width (mm)240
    • Depth (mm)56
    Related
    • Material mainPolystyrene (EPS)
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationAir Terminal
    • UNSPSC nameAir exhausters
    • UNSPSC code40101502
    • Uniclass 2015 CodePr_70_55_51_52
    • Uniclass 2015 DescriptionTerminal units
    • CSI MasterFormat 2014 Code23 36 00
    • CSI MasterFormat 2014 TitleAir Terminal Units
    • OmniClass Number23-33 41 17
    • OmniClass TitleTerminal Air Units
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    Europe
    Poland