Publish your products
Air inlet EXR HIGRO®
Air inlet EXR HIGRO®
Air inlet EXR HIGRO®
Air inlet EXR HIGRO®
    Archived

    Air inlet EXR HIGRO®

    Air inlet for hybrid / mechanical exhaust ventilation. See the description in Polish language to get additionnal information.
    Technical specification
    • Unique ref.EXRHigro
    • Product familyAir inlet
    • Product groupEXR
    • TypeObject (single object)
    • Date of publishing2017-12-19
    • Edition number1
    • Height (mm)54
    • Width (mm)423
    • Depth (mm)59
    Related
    • Material mainPolystyrene (EPS)
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationAir Terminal
    • UNSPSC nameAir exhausters
    • UNSPSC code40101502
    • Uniclass 2015 CodePr_70_55_51_52
    • Uniclass 2015 DescriptionTerminal units
    • CSI MasterFormat 2014 Code23 36 00
    • CSI MasterFormat 2014 TitleAir Terminal Units
    • OmniClass Number23-33 41 17
    • OmniClass TitleTerminal Air Units
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit