This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Canopy for inlet AS

Unique ref.: AS
Brand: AERECO Nordic Countries
Product family: Canopy and channel for inlet
Product group: AS
Width (mm): 400
Height (mm): 25
Depth (mm): 23
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
standard canopy with insect grille

External air inlet canopies are intended to protect the elements of the frame (windows, walls, casings), supporting the holes for air passage against bad weather and water infiltration. Their role is also aesthetics as they ensure the façade integration. Other functions such as soundproofing, anti-insect protection, etc. also exist.


Material main: ABS
Material secondary:
Designed in: France
Manufactured in: France
Weight Net (Kg): 0.038

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 23 mm
Height 25 mm
Width 400 mm

BIMobject®