We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Exhaust unit GBP

Unique ref.: GBP
Brand: AERECO Nordic Countries
Product family: Exhaust unit
Product group: GBP
Width (mm): 169
Height (mm): 264
Depth (mm): 43
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
Low-pressure demand controlled exhaust unit

The ideal solution for ventilation at low-pressure

Specially adapted to low pressure, the GBP humidity sensitive exhaust unit is an ideal solution for the renovation of ventilation ductworks initially operating in natural ventilation. The GBP exhaust unit is available in several versions activated by a humidity sensitive sensor or by a pull cord, for implementation on shunt or individual air ducts. Operating at pressures from about 15 to 30 Pa, it can be connected to a low-pressure exhaust fan or to an hybrid fan. In addition to exempting measurement of duct airtightness, the low-pressure operation offers the advantage of consuming considerably less than conventional controlled mechanical exhaust ventilation, with quiet operation.


Material main: Polystyrene (EPS)
Material secondary: ABS
Designed in: France
Manufactured in: France

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 43 mm
Height 264 mm
Width 169 mm

BIMobject®