We are using cookies to provide our services

By using our services you agree to our use of cookies

Exhaust unit GHN

Unique ref.: GHN
Brand: AERECO Nordic Countries
Product family: Exhaust unit
Product group: GHN
Width (mm): 260
Height (mm): 160
Depth (mm): 30
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
Humidity sensitive exhaust grille for natural and hybrid ventilation

Naturally effective extraction

By adjusting the airflow to the ambient relative humidity rate, the GHN humidity sensitive exhaust unit is the perfect solution for the natural ventilation of wet rooms. Directly replacing the old exhaust unit without modification of the hole, it fits perfectly into the environment of bathroom, toilets and kitchen. Its robust and reliable humidity sensitive sensor ensures optimum performance at all the times, with remarkable longevity.
True regulator of natural stack effect variations, the GHN exhaust unit acts as an automatic brake when pressures become too high as it is the case of the building first floors in winter especially, when the thermal draught is too high. On the opposite, the GHN exhaust unit located at the upper floors, benefiting from less pressure, dispose from a greater air section, automatically. This regulatory capacity is a direct consequence of the modulation of the opening section depending on humidity rate.


Material main: Polystyrene (EPS)
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 30
Height 160
Width 260

All BIM objects are real products from real manufacturers confirmed and approved