We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Exhaust unit TDA

Unique ref.: TDA
Brand: AERECO Nordic Countries
Product family: Exhaust unit
Product group: TDA
Width (mm): 155
Height (mm): 155
Depth (mm): 28
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
Exhaust unit with presence detection

Airflow activated by presence detection

The TDA exhaust units directly adjust the extracted airflow to the level of human presence detected in the room. The airflow level in “presence” mode can be adjusted at every moment according to the usual number of occupants in the room (1 to 4 persons per vent). When the room is unoccupied, the airflow is automatically reduced, allowing on average, savings of 50% on thermal losses due to ventilation. The TDA exhaust unit is particularly well suited for installation in offices or small meeting rooms. A relay version also enables the lights or other equipment to be switched on and off via infra-red sensor.


Material main: Polystyrene (EPS)
Material secondary:
Designed in: France
Manufactured in: France
Weight Net (Kg): 0.25

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 28 mm
Height 155 mm
Width 155 mm

All BIM objects are real products from real manufacturers confirmed and approved