Unique ref.: | AF-COLLAR-400-600 |
---|---|
Brand: | AF SYSTEMS |
Product family: | Fire Stopping |
Product group: | AF COLLAR |
Date of publishing: | 2019-09-11 |
Edition number: | 1 |
Type: | Object (single object) |
AF COLLAR is a cylindrical stainless-steel element, containing one or more layers of intumescent material with high thermo-expansion power that allows complete internal space sealing when heated. During a fire, the tube deforms due to the heat and progressively burns while the intumescent part of the collar expands until it occupies the entire internal space, ensuring resistance to smoke and flames. AF COLLAR is EI 120/EI 180 fire protection which secures wall and floor combus-tible pipes for sanitary, rainwater, vent, insulated, multilayer, corrugated, plastic pipes, also when bundled together and which contain electrical cables. ETA 16/0891
AF Systems, your Partner in Passive Fire Protection
Supply and application of the AF COLLAR firestop collars. AF COLLAR firestop collars have a stainless-steel circular structure which contains Firefill intumescent material for EI 120/EI 180 protection of wall and floor penetrations of combustible pipes, com-bustible pipes with electrical cables and insulated non-combustible pipes. The diame-ter will be chosen depending on the installation.
Product url: | https://www.afsystems.it/upload/AF_COLLAR_-_Technical_Datasheet_2017.pdf |
---|---|
Installation instructions: | https://www.afsystems.it/upload/AF_COLLAR_-_Technical_Datasheet_2017.pdf |
COBie Product Data Sheet: | |
Product certification: | https://www.afsystems.it/upload/AF_COLLAR_-_Technical_Datasheet_2017.pdf |
Technical description: | https://www.afsystems.it/upload/AF_COLLAR_-_Technical_Datasheet_2017.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/af-systems/product/af-collar-400-600
Material main: | Stainless steel |
---|---|
Material secondary: | Other |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Fire Products - Protection |
---|---|
IFC classification: | Object |
UNSPSC name: | Fire protection |
UNSPSC code: | 4619 |
Uniclass 1.4 Code: | JP12 |
Uniclass 1.4 Description: | Fire stopping systems |
Uniclass 2.0 Code: | SS-25-60-30 |
Uniclass 2.0 Description: | Fire Stopping Systems |
Uniclass 2015 Code: | Pr_25_80_81 |
Uniclass 2015 Description: | Smoke and fire stopping |
NBS Reference Code: | 25-60-30 |
NBS Reference Description: | Fire Stopping Systems |
CSI MasterFormat 2014 Code: | 07 84 00 |
CSI MasterFormat 2014 Title: | Firestopping |
OmniClass Number: | 23-13 25 13 |
OmniClass Title: | Firestopping |
CSI UniFormat II Code: | D40 |
CSI UniFormat II Title: | FIRE PROTECTION |
Name | Value |
---|---|
Depth | 400 mm — 600 mm |
Height | 157 mm — 207 mm |
M Fire Rating | EI 180/120 |
Material | Intumescent Material |
Width | 400 mm — 600 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Intumescent Material |
BIMobject®