Unique ref.: | AF-SLEEVE-B |
---|---|
Brand: | AF SYSTEMS |
Product family: | Fire Stopping |
Product group: | AF SLEEVE B |
Date of publishing: | 2019-09-11 |
Edition number: | 1 |
Type: | Object (single object) |
AF SLEEVE B is made of a highly thermo-expansive material which, when heated, increases volume and fills the space left by the insulating coating combustion. The AF SLEEVE B material, when expanded, can block fumes and flames, providing an effective fireproof resistance.
AF SLEEVE B is an intumescent sleeve to seal penetrations of cable bundles and metal pipes which are insulated with combustible or non-combustible cupels. When removal is impossible due to problems of condensation and dripping.
AF SLEEVE B provides EI 120/EI 180 protection and maintains the thermal insulation integrity on the pipes (up to a maximum diameter of 200 mm).
AF Systems, your Partner in Passive Fire Protection
Supply and application of intumescent AF SLEEVE B, a polymer-based co- extruded expanding product which expands more than 20 times the initial volume, for EI 180 protection of wall and floor insulated metal pipes. The system is certified for a combined use with double semi-rigid rock wool AF PANEL.
Product url: | https://www.afsystems.it/upload/AF_PIPEGUARD_-_Technical_Datasheet_2017.pd... |
---|---|
Installation instructions: | https://www.afsystems.it/upload/AF_PIPEGUARD_-_Technical_Datasheet_2017.pd... |
COBie Product Data Sheet: | |
Product certification: | https://www.afsystems.it/upload/AF_PIPEGUARD_-_Technical_Datasheet_2017.pd... |
Technical description: | https://www.afsystems.it/upload/AF_PIPEGUARD_-_Technical_Datasheet_2017.pd... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/af-systems/product/af-sleeve-b
Material main: | Sealant |
---|---|
Material secondary: | Other |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Fire Products - Protection |
---|---|
IFC classification: | Object |
UNSPSC name: | Fire protection |
UNSPSC code: | 4619 |
Uniclass 1.4 Code: | JP12 |
Uniclass 1.4 Description: | Fire stopping systems |
Uniclass 2.0 Code: | SS-25-60-30 |
Uniclass 2.0 Description: | Fire Stopping Systems |
Uniclass 2015 Code: | Pr_25_80_81 |
Uniclass 2015 Description: | Smoke and fire stopping |
NBS Reference Code: | 25-60-30 |
NBS Reference Description: | Fire Stopping Systems |
CSI MasterFormat 2014 Code: | 07 84 00 |
CSI MasterFormat 2014 Title: | Firestopping |
OmniClass Number: | 23-13 25 13 |
OmniClass Title: | Firestopping |
CSI UniFormat II Code: | D40 |
CSI UniFormat II Title: | FIRE PROTECTION |
Name | Value |
---|---|
Height | 50 mm |
Length | 10000 mm |
M Fire Rating | EI 180/120 |
Material | Intumescent Material |
Thickness | 4 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 10000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Intumescent Material |
BIMobject®