We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

A.04 : HP Solar Cntrl - Curtain Wall - IGU ipasol

Unique ref.: IGU-ipasol-Curtain-Wall
Brand: AGC Glass
Product family: Curtain Wall
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (4)
The ipasol product range lets in an above-average amount of natural light while at the same time ensuring an unusually low solar energy transmittance (solar factor). The performance of these highly selective coatings is at the limit of the physically possible. With low exterior reflectivity, glass façades that are transparent in both directions become possible, enabling the development of building concepts that are "filled with life" and are energy-efficient. Alternatively, highly reflective ipasol versions or coloured glazing can be used to create architectural highlights, allowing almost any design concept to be realized.
In the ipasol range the coated solar control glass pane is generally 6 mm thick unless physical constraints require thicker glass. Using a thinner inner pane prevents the visual distortions associated with the insulating glass effect (bending).

ipasol solar control coatings can be applied both to jumbo-sized and cut-sized panes.

Cut sizes of laminated safety glass, fully tempered glass or thermally toughened glass can be produced with highly individual designs, such as screen printing, digital printing, edge working, drilling or cut-outs.

Light Transmission - LT [%]: 23 - 72
Solar Factor - g [%]: 15 - 45
External Light Reflexion - LRe [%]: 9 - 64
Internal Light Reflexion - LRi [%]: 12 - 36
Energy Absorption - EA [%]: 21 - 64
Shading coefficient - Sc [-]: 0,17 - 0,52
U glass [W/m².K]: 0,6 - 1,1


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Curtain Wall
UNSPSC name: Glass curtainwalling
UNSPSC code: 30151806
Uniclass 1.4 Code: JH11
Uniclass 1.4 Description: Curtain walling
Uniclass 2.0 Code: PR-75-33-20
Uniclass 2.0 Description: Curtain Walls Glazing And Panel Gaskets
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 75-33-20
NBS Reference Description: Curtain Walls Glazing And Panel Gaskets
CSI MasterFormat 2014 Code: 08 44 26
CSI MasterFormat 2014 Title: Structural Glass Curtain Walls
OmniClass Number: 23-13 33 27 13 11
OmniClass Title: Structural Glass Curtain Walls
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Curtain Wall
Height 300 mm — 6000 mm
Material Glass
Shading Coefficient 0.17 — 0.52
Thermal Transmittance 0.6 W/m²K — 1.1 W/m²K
Thickness 26 mm — 42 mm
Total Solar Energy Transmittance 15 % — 45 %
Visible Light Transmission 23 — 70
Width 200 mm — 3210 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Glass

All BIM objects are real products from real manufacturers confirmed and approved