We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

A.02 : HP Solar Cntrl - Curtain Wall - IGU Stopray

Unique ref.: IGU-Stopray-Curtain-Wall
Brand: AGC Glass
Product family: Curtain Wall
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (4)
Well-known as a top-class solar glazing, Stopray, AGC’s range of soft coatings (type C following EN 1096-1), allows the highest level of natural light into a building but no heat. As a result, it delivers high solar protection while being transparent and maintaining a neutral colour. Always used as double or triple glazing, it is suitable for use in all climates as it controls heat entering in the summer and keeps heat from escaping during the winter. Since Stopray is also available in temperable versions (Stopray T range), this brand offers architects more design freedom and flexibility in their projects.

•Delivers the highest level of selectivity (1.89) -- ratio between light transmission (72%) and solar protection (38%).
•Lowers air-conditioning and heating costs, while offering the highest level of natural lighting.
•Available in a large range of neutral colours, light transmission and solar protections levels
•Offers very low thermal insulation (Ug value 1.0 W/m²)

Light Transmission - LT [%]: 30 - 72
Solar Factor - g [%]: 20 - 38
External Light Reflexion - LRe [%]: 6 - 49
Internal Light Reflexion - LRi [%]: 12 - 46
Energy Absorption - EA [%]: 21 - 67
Shading coefficient - Sc [-]: 0,23 - 0,44
U glass [W/m².K]: 0,6 - 1,1


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Curtain Wall
UNSPSC name: Glass curtainwalling
UNSPSC code: 30151806
Uniclass 1.4 Code: JH11
Uniclass 1.4 Description: Curtain walling
Uniclass 2.0 Code: PR-75-33-20
Uniclass 2.0 Description: Curtain Walls Glazing And Panel Gaskets
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 75-33-20
NBS Reference Description: Curtain Walls Glazing And Panel Gaskets
CSI MasterFormat 2014 Code: 08 44 26
CSI MasterFormat 2014 Title: Structural Glass Curtain Walls
OmniClass Number: 23-13 33 27 13 11
OmniClass Title: Structural Glass Curtain Walls
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Curtain Wall
Height 300 mm — 6000 mm
Material Glass
Shading Coefficient 0.23 — 0.44
Thermal Transmittance 0.6 W/m²K — 1.1 W/m²K
Thickness 26 mm — 42 mm
Total Solar Energy Transmittance 20 % — 38 %
Visible Light Transmission 30 % — 72 %
Width 200 mm — 3210 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 300 mm — 6000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Glass

All BIM objects are real products from real manufacturers confirmed and approved