We are using cookies to provide our services

By using our services you agree to our use of cookies

;

A.07 : Refl. Solar Cntrl - Window - IGU Stopsol

Unique ref.: IGU-Stopsol-Window
Brand: AGC Glass
Product family: Windows
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (4)
As the most famous coated glass in the world, Stopsol is a brand recognised for its stunning aesthetics due to its combination of brilliant coatings and extended range of coloured glass. This range of solar control hard-coated glass (type A following EN 1096) delivers good light and energy performances, ensuring the privacy and comfort of people inside the building and reducing air-conditioning costs due to its low solar factor.
Moreover, this product can be used in a number of different ways: as monolithic glass (tempered or not tempered), as laminated glass or bent glass, as double or triple glazing, resulting in the highest level of freedom in processing and design.

•Guarantees a high level of privacy thanks to its reflective coating.
•Infinite shelf-life allows for long-term storage.
•Limitless creativity for architects: one type of glass for all applications.
•A far-reaching range of different and beautiful aesthetics thanks to a combination of three different reflective coatings with a large range of coloured glass.

Light Transmission - LT [%]: 16 - 54
Solar Factor - g [%]: 16 - 42
External Light Reflexion - LRe [%]: 8 - 37
Internal Light Reflexion - LRi [%]: 28 - 36
Energy Absorption - EA [%]: 22 - 82
Shading coefficient - Sc [-]: 0,18 - 0,48
U glass [W/m².K]: 1,0


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
UNSPSC name: Glass products
UNSPSC code: 301717
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 45-57-34
NBS Reference Description: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Window
Height 300 mm — 6000 mm
Shading Coefficient 0.18 — 0.48
Thermal Transmittance - U factor 1 W/m²K — 1 W/m²K
Thickness 26
Total Solar Energy Transmittance 16 % — 42 %
Visible Light Transmittance 16 — 54
Width 210 mm — 3210 mm

All BIM objects are real products from real manufacturers confirmed and approved