We are using cookies to provide our services

By using our services you agree to our use of cookies

;

A.05 : Solar Cntrl - Window - IGU Sunergy

Unique ref.: IGU-Sunergy-Window
Brand: AGC Glass
Product family: Windows
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (4)
Applauded for its superb appearance and visual comfort, Sunergy combines very low light reflection with a large range of colours. This range of solar control hard-coated glass (type A following EN 1096-1) guarantees a good comfort level by combining low E performance (low U value) and high solar control properties (low solar factor).
It also offers architects and glass processors limitless creativity to use a single glass in several ways: single glass, double and triple glazed units, laminated, bent, toughened, enamelled, etc.). Thanks to its pyrolitic technology, this range delivers good light and energy performances and good thermal insulation and is very easy to process.

•Infinite shelf life
•Thanks to the low E characteristics, it has a U value 1,8 W/sqmK, and can be combined with a second low E glass to reduce the U value even more
•Lowers air-conditioning costs thanks to its low solar factor

Light Transmission - LT [%]: 29 - 58
Solar Factor - g [%]: 24 - 41
External Light Reflexion - LRe [%]: 6 - 13
Internal Light Reflexion - LRi [%]: 17 - 18
Energy Absorption - EA [%]: 49 - 74
Shading coefficient - Sc [-]: 0,28 - 0,47
U glass [W/m².K]: 1,0


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
UNSPSC name: Glass products
UNSPSC code: 301717
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 45-57-34
NBS Reference Description: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Window
Glass Thickness 26 mm
Height 300 mm — 6000 mm
Shading Coefficient 0.28 — 0.47
Thermal Transmittance 1 W/m²K — 1 W/m²K
Thickness 26 mm
Total Solar Energy Transmittance 24 % — 41 %
Visible Light Transmission 29 % — 58 %
Width 210 mm — 3210 mm

All BIM objects are real products from real manufacturers confirmed and approved