We are using cookies to provide our services

By using our services you agree to our use of cookies

C.01 : Lam. Safety - Window - C2C Stratobel

Unique ref.: Stratobel-Window
Brand: AGC Glass
Product family: Windows
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (4)
Developed with the sole purpose of keeping people safe, Stratobel is our extended range of laminated glass which looks identical to normal glass, but is strong enough to provide protection from injury, falls and break-ins and vandalism.
Transparent protection is provided by a polyvinyl butyral (PVB) interlayer, a plastic material placed between two sheets of glass.
Subjected to many forms of impact and tests, varying thicknesses of glass and configurations determine the level of safety.
By applying layers of specific PVB, specific tinted float and glass coatings, functionality can be added on top of the safety components.

The three main functions of this range are:
Protection from injury – tested and certified in compliance with EN 12600(Class: 1B1 - 2B2)
If this glass breaks, it shatters into blunt fragments which stick to the PVB rather than sharp pieces. For bus shelters, doors, windows, balconies, skylights and any overhead glazing, this glass, which includes two sheets of glass and at least one PVB interlayer, reduces the risk of injury due to accidental impact.

Protection from falls - tested and certified in compliance with EN 12600 (Class: 1B1)
Whenever there is a risk of falling through glass, for example, ceiling-to-floor windows, balustrades and banisters, this glass, which includes two sheets of glass and at least two PVB interlayers, prevents falls as the glass stays together – even when accidentally broken.

Protection against break-ins and vandalism - tested and certified in compliance with EN 356. (Class: P1A-P5A)
Windows are a potential entry point for burglars, but this glass, which includes two sheets of glass and at least two PVB interlayers, resists forced entry threats and intrusion. Tested with a metal ball drop, this method evaluates the performance with three levels of impact from small-scale manual attacks to intentional break-ins.

Light Transmission - LT [%]: 83 - 91
Rw (C;Ctr): 32 (-1;-3) to 39 (-1;-3)
Pendulum Impact Resistance: 2B2 to 1B1
Burglar Resistance: P1A to P5A
Bullet Resistance: NPD
CE Conform: yes
C2C Certified TM Bronze


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
UNSPSC name: Glass products
UNSPSC code: 301717
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 45-57-34
NBS Reference Description: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Window
Function Safety
Glass Thickness 4 mm — 25 mm
Glass U-Factor 0.8 — 5.6
Glass Visible Transmittance 84 — 91
Glazing Thickness 4 mm — 25 mm
Glazing Type Safety
Height 300 mm — 6000 mm
Manufacturer Product Line AGC Stratobel
Material Glass
Visible Light Transmission 83 % — 91 %
Weight 2048161 psf — 12493787 psf
Width 210 mm — 3210 mm

All BIM objects are real products from real manufacturers confirmed and approved