We are using cookies to provide our services

By using our services you agree to our use of cookies

B.01 : Solar Cntrl & Th. Ins. - Curtain Wall - C2C Thermobel

Unique ref.: Thermobel-Curtain-Wall
Brand: AGC Glass
Product family: Curtain Wall
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (4)
Thermobel is AGC’s brand of insulating glazing. Using AGC’s range of coatings, Thermobel offers optimal year-round thermal comfort combined with a high level of thermal insulation and light and visual comfort.Thermobel functionalities: In addition to the primary function described above, every type of Thermobel can be customised to meet the needs of your buildings project. Other functions that can be integrated in your Thermobel: solar control, acoustic comfort, safety and security, fire resistance, active functionalities and design.
This makes Thermobel a truly multifunctional building product.

Every Thermobel insulating glazing product is CE certified for use in buildings and follows AGC Glass Europe’s ‘green strategy’ of being Cradle-to-Cradle Certified TM Bronze.

'GigaLite': upon request and after feasbility study, AGC can supply IGU's (for coatings: iplus / Stopray / ipasol) with a length of 16m.

Light Transmission - LT [%]: 16 - 84
Solar Factor - g [%]: 15 - 76
External Light Reflexion - LRe [%]: 6 - 64
Internal Light Reflexion - LRi [%]: 11 - 46
Energy Absorption - EA [%]: 9 - 82
Shading coefficient - Sc [-]: 0,17 - 0,87
U glass [W/m².K]: 0,6 - 1,5
CE Conform: yes
C2C Certified TM Bronze


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 45-57-34
NBS Reference Description: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • France
  • Germany
  • Luxembourg
  • Netherlands
  • Poland
  • Slovakia
  • Switzerland

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Curtain Wall
Height 300 mm — 6000 mm
Shading Coefficient 0.17 — 0.87
Thermal Transmittance - U factor 0.6 W/m²K — 1.5 W/m²K
Thickness 23 mm — 42 mm
Total Solar Energy UV Transmittance 15 % — 76 %
Visible Light Transmittance 16 — 84
Width 210 mm — 3210 mm

All BIM objects are real products from real manufacturers confirmed and approved