We are using cookies to provide our services

By using our services you agree to our use of cookies

;

B.02 : HP Solar Ctrl - Window - C2C Thermobel Stopray

Unique ref.: Thermobel-Stopray-Window
Brand: AGC Glass
Product family: Windows
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (4)
Stopray – AGC’s range of selective solar-control coatings – allows the highest level of natural light into buildings, while keeping solar heat to a minimum. As a result, it delivers a high level of solar protection while being transparent and maintaining a neutral colour.
Thermobel Stopray has been specifically designed to meet the needs of south and southwest facing facades in commercial buildings and conservatories.
Thermobel Stopray with solar control function in double glazing offers optimal thermal comfort during the summer period by reducing overheating, combined with a high level of thermal insulation.

Every Thermobel insulating glazing product is CE certified for use in buildings and follows AGC Glass Europe’s ‘green strategy’ of being Cradle-to-Cradle Certified TM Bronze.

'GigaLite': upon request and after feasbility study, AGC can supply IGU's with length of 16m.

Light Transmission - LT [%]: 30 - 72
Solar Factor - g [%]: 20 - 38
External Light Reflexion - LRe [%]: 6 - 49
Internal Light Reflexion - LRi [%]: 12 - 46
Energy Absorption - EA [%]: 21 - 64
Shading coefficient - Sc [-]: 0,23 - 0,44
U glass [W/m².K]: 0,6 - 1,1
CE Conform: yes
C2C Certified TM Bronze


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
UNSPSC name: Glass products
UNSPSC code: 301717
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 45-57-34
NBS Reference Description: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • France
  • Germany
  • Luxembourg
  • Netherlands
  • Poland
  • Slovakia
  • Switzerland

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Window
Height 300 mm — 6000 mm
Shading Coefficient 0.23 — 0.44
Thermal Transmittance 0.6 W/m²K — 1.1 W/m²K
Total Solar Energy Transmittance 20 % — 38 %
Visible Light Transmission 30 — 72
Width 210 mm — 3210 mm

All BIM objects are real products from real manufacturers confirmed and approved