We are using cookies to provide our services

By using our services you agree to our use of cookies

;

B.05 : Refl. Solar Cntrl - Window - C2C Thermobel Stopsol

Unique ref.: Thermobel-Stopsol-Window
Brand: AGC Glass
Product family: Windows
Product group: Glass
Date of publishing: 2016-08-04
Edition number: 3
Type: Building Material
Download (4)
Stopsol – Stopsol is a brand recognised for its stunning aesthetics due to its combination of brilliant coatings and extended range of coloured glass. This range of solar control hard-coated glass (type A following EN 1096) delivers good light and energy performances, ensuring the privacy and comfort of people inside the building and reducing air-conditioning costs due to its low solar factor.

Every Thermobel insulating glazing product is CE certified for use in buildings and follows AGC Glass Europe’s ‘green strategy’ of being Cradle-to-Cradle Certified TM Bronze.

Light Transmission - LT [%]: 16 - 54
Solar Factor - g [%]: 16 - 42
External Light Reflexion - LRe [%]: 8 - 37
Internal Light Reflexion - LRi [%]: 28 - 36
Energy Absorption - EA [%]: 22 - 82
Shading coefficient - Sc [-]: 0,18 - 0,48
U glass [W/m².K]: 1,0
CE Conform: yes
C2C Certified TM Bronze


Material main: Glass
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
IFC classification: Window
UNSPSC name: Glass products
UNSPSC code: 301717
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2.0 Code: PR-45-57-34
Uniclass 2.0 Description: Glass Panels
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Description: Glass panels
NBS Reference Code: 45-57-34
NBS Reference Description: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • France
  • Germany
  • Luxembourg
  • Netherlands
  • Poland
  • Slovakia
  • Switzerland

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Application Window
Height 300 mm — 6000 mm
Shading Coefficient 0.18 — 0.48
Thermal Transmittance - U factor 1 W/m²K — 1 W/m²K
Total Solar Energy Transmittance 16 % — 42 %
Visible Light Transmission 16 % — 54 %
Width 210 mm — 3210 mm

All BIM objects are real products from real manufacturers confirmed and approved