Publish your products
Model 1200 RemoteTEST® TESTanDRAIN® Valve

Model 1200 RemoteTEST® TESTanDRAIN® Valve

The Model 1200 RemoteTEST® TESTanDRAIN® is designed to provide a more efficient method for performing the NFPA required fire sprinkler system inspector's test on the multiple systems in larger multi-story buildings or in buidling complexes where testing typically consumes time and manpower.

By incorporating a solenoid into the TESTanDRAIN® valve, AGF has created a self-contained method to “remotely” fulfill the primary function of the inspector’s test. It is the only product that enables an individual to perform the inspector’s test function (as stipulated in both NFPA 13 and NFPA 25) on multiple systems from a central and remote position.

With the Model 1200 RemoteTEST® the inspector’s test can be performed on multiple systems by a single operator from a single location through a local switch, an auxiliary panel, an FAC panel, or a LAN system; ultimately saving time and money without sacrificing regular inspections. To learn more, read our brochure.

The Model 1200 is available with all specifiable orifice sizes in 1", 1-1/4", 1-1/2" (special order only) and 2". The Model 1200 is also available with an optional bypass drain loop.

  • How RemoteTEST® Works: Energizing the solenoid allows system water to flow through a test orifice. After the preset time delay, the water flow alarm is activated, confirming system integrity. No response from the system alarms indicates potential system problems, such as no water flowing in the system, an inoperable water flow alarm, or other system problems which may require site investigation.
  • Designed to be integrated into an existing panel or wired to an independent panel allowing ONE person to activate each specific system or group of systems from one central location.
  • Allows quarterly or more frequent system tests to be performed easily during off-peak hours, requiring considerably less time.
  • Ability to manually test each floor individually is unaffected.
  • The RemoteTEST® is available in 24V DC or 120V AC.
  • Available for 1", 1¼", 1½" (special order only), and 2" with multiple TESTanDRAIN® orifice sizes available.
  • Considered an auxiliary testing device by NFPA, therefore RemoteTEST®’s “wiring does not require a supervised circuit”.
  • RemoteTEST® complies with the NFPA 13, 2007 Edition, Chapters 8.16.2.4.1 – 8.16.2.4.4, A.8.17.4.2, 8.17.4.2.2, 8.17.4.2.4, 8.17.4.3.1, and 8.17.4.3.2
  • Repair kits including (1) adapter gasket, (1) ball, (2) valve seats, (1) stem packing, and (1) stem washer are available for all TESTanDRAIN® valves. Valve and orifice size must be specified when ordering.
  • Made in the USA
Technical specification
  • Unique ref.agf-model-1200
  • Product familyAGF Fire Sprinkler Products
  • Product groupTESTanDRAIN®
  • TypeObject (single object)
  • Date of publishing2019-10-18
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_24
  • Uniclass 2015 DescriptionDrainage valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Cambodia
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
China
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
Georgia
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
India
Czech Republic
Chad
Guyana
Haiti
Indonesia
Denmark
Côte d'Ivoire
Paraguay
Honduras
Iran
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iraq
Finland
Djibouti
Suriname
Mexico
Israel
France
Egypt
Uruguay
Nicaragua
Japan
Germany
Equatorial Guinea
Venezuela
Panama
Jordan
Greece
Eritrea
Puerto Rico
Kazakhstan
Hungary
Eswatini
The Bahamas
Kuwait
Iceland
Ethiopia
United States
Kyrgyzstan
Ireland
Gabon
Laos
Italy
Ghana
Lebanon
Latvia
Guinea
Malaysia
Lithuania
Guinea-Bissau
Mongolia
Luxembourg
Kenya
Myanmar (Burma)
Moldova
Lesotho
Nepal
Montenegro
Liberia
North Korea
Netherlands
Libya
Oman
North Macedonia
Madagascar
Pakistan
Norway
Malawi
Palestine
Poland
Mali
Philippines
Portugal
Mauritania
Qatar
Romania
Morocco
Saudi Arabia
Russia
Mozambique
South Korea
Serbia
Namibia
Sri Lanka
Slovakia
Niger
Syria
Slovenia
Nigeria
Taiwan
Spain
Republic of the Congo
Tajikistan
Svalbard and Jan Mayen
Rwanda
Thailand
Sweden
Senegal
Türkiye
Switzerland
Sierra Leone
Turkmenistan
Ukraine
Somalia
United Arab Emirates
United Kingdom
South Africa
Uzbekistan
South Sudan
Vietnam
Sudan
Yemen
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit