We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Model 5100A COLLECTanDRAIN - Auxiliary Drain with alarm, complete assembly

Unique ref.: agf-model-5100a
Brand: AGF Manufacturing Inc.
Product family: Adjusting/Controlling Valves for Liquid Services
Product group: COLLECTanDRAIN
Date of publishing: 2019-10-18
Edition number: 1
Type: Object (single object)
Download (4)

Improve your building's appearance, meet NFPA Code, and pro-actively deter improper maintenance and vandalism

Auxiliary drains often become targets for vandals, since most auxiliary drains do not provide standard protection against tampering. The COLLECTanDRAIN® M5100 and M5200 provide a consistent and clean appearance, and they feature our Patented Anti-Trip Plate that only allows one valve to be open at a time so sprinkler systems cannot be tripped by improper maintenance or vandalism.

The COLLECTanDRAIN® M5100 and M5200 both use the M5300 as the base of their design covered by our Patented Anti-Trip Plate. Our Anti-Trip Plates meet NFPA signage requirements and feature a signal red, powdercoat finish for added durability against weathering. The M5100 features a M5100ALBV Water Detector and Alarm that emits a visual and audible warning when the unit needs servicing.

SPRINKLER SPECIALTY PIPE FITTINGS
Auxiliary Drain and Condensation Collecting Assemblies for Dry Pipe and Preaction Sprinkler Systems:

  1. Manufacturers:  Subject to compliance with requirements, available manufacturers offering products that may be incorporated into the Work include, but are not limited to, the following:
    1. AGF Manufacturing Inc.; Model 5100A COLLECTanDRAIN™.
    2. Insert manufacturer's name
  2. Standards:
    1. NFPA 13 & NFPA 25.
  3. Material:  Black Steel or Galvanized Pipe Auxiliary Drain with Anti-Trip Plate and Water Detector
  4. Components:
    1. 1 inch MIPT x FIPT Brass quarter turn ball valve with chrome plated ball.
    2. 1 inch MIPT x FIPT Ball Valve with Side Ports.
      1. Water Detection Alarm with Brass Nipple.
      2. Powered by a 9-volt battery to operate a red LED visual indicator and an over 92 dB beeping alarm which are activated when water is present in the COLLECTanDRAIN™.
      3. Battery operated system provides multiple years of service for intermittent alarming or can operate continuously for 72 hours. Unit will provide low battery power indication through audible chirp and yellow LED visual indicator.
      4. Device may be optionally hardwired to a 12 to 24 VDC power source.
      5. Unit features a test button to confirm operational integrity, offers left or right side installation, and can be isolated for service or battery replacement.
      6. Unit may be configured to alarm only when temperature is below 45°F or at any temperature.
      7. Device may be wired to provide remote notification with NO and NC terminals.
    3. Anti-Trip Plate (ATP):  Prevents the opening of either the upper or lower drain valve unless the opposite valve is in the correct closed position, preventing an accidental/malicious tripping of the alarm valve and filling of the sprinkler system.
      1. ATP is powder coated safety red for corrosion resistance and silk-screened with both “AUXILIARY DRAIN” and operating instructions.
      2. ATP can be locked to prevent tampering.
    4. Anti-Trip Plate Mounting Hardware Set.
    5. Two 1 inch by 2 inch (25 mm by 51 mm) Bell Reducer.
    6. 2 inch by 12 inch long (51 mm by 305 mm) Condensate Nipple.
    7. 1 inch (25 mm) Galvanized Square Head Plug.


Material main: Carbon Steel
Material secondary: Brass
Designed in: United States
Manufactured in: United States

BIMobject Category: Fire Products - Sprinkler Systems
IFC classification: Valve
UNSPSC name: Control valves
UNSPSC code: 40141609
Uniclass 1.4 Code: L71175
Uniclass 1.4 Description: Controlling valves
Uniclass 2.0 Code: PR-94-26
Uniclass 2.0 Description: Drainage Valves
Uniclass 2015 Code: Pr_65_54_24
Uniclass 2015 Description: Drainage valves
NBS Reference Code: 94-26
NBS Reference Description: Drainage Valves
CSI MasterFormat 2014 Code: 23 09 13.33
CSI MasterFormat 2014 Title: Control Valves
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved