We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Elite Deterrent

Unique ref.: EliteDeterrent
Brand: Aggregate Industries
Product family: Charcon Commercial Hard Landscaping
Product group: Elite Detteret
Date of publishing: 2019-01-10
Edition number: 1
Type: Building Material
Download (4)

A deterrent paving that blends function with flair, Elite is the ideal solution for areas where vehicular and pedestrian access is unwelcome.


  • A deterrent paving that also looks the part
  • Available in two formats 
    • Format 2
    • Format 3
  • Designed to be used in areas where pedestrian or vehicle access is discouraged


Material main: Concrete
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Building Materials - Pavers & Stones
Uniclass 2015 Code: Pr_25_93_60_19
Uniclass 2015 Description: Concrete pavers
NBS Reference Code: 20-14-15-16
NBS Reference Description: Concrete Paving Systems
OmniClass Number: 23-11 21 17
OmniClass Title: Paving Blocks
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Pavers & Stones

Name Value
Base Setting Material Concrete
Color Grey ; White
Height 74 mm — 132 mm
Length 298 mm — 600 mm
Material Concrete
Paver Type Deterrent block and flag
Width 80 mm — 600 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy bim@aggregate.com
COBie.Component.Description Precast deterrent block and flag
COBie.Component.Length 298 mm — 600 mm
COBie.Component.Name Elite Deterrent
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Fixed
COBie.Type.Category Pr_25_93_60_17
COBie.Type.Color Grey ; White
COBie.Type.CreatedBy bim@aggregate.com
COBie.Type.Description Precast concrete deterrent block and flag paving
COBie.Type.Manufacturer Aggregate Industries - Charcon
COBie.Type.Material Concrete
COBie.Type.ModelNumber 40582 (Block) ; 03558 (Flag)
COBie.Type.Name Elite Deterrent
COBie.Type.NominalHeight 74 mm — 132 mm
COBie.Type.NominalLength 298 mm — 600 mm
COBie.Type.NominalWidth 80 mm — 600 mm

All BIM objects are real products from real manufacturers confirmed and approved