Unique ref.: | Enviroblock |
---|---|
Brand: | Aggregate Industries |
Product family: | Building Products |
Product group: | Enviroblock |
Date of publishing: | 2018-11-07 |
Edition number: | 1 |
Type: | Building Material |
Enviroblock is produced from secondary and recycled materials in ISO 14001 compliant factories. We are proud to be the first company in the world to achieve BES 6001:2008 Responsible Sourcing Certificate from BRE Global (Very Good rating).
Product url: | https://www.aggregate.com/products-and-services/building-products/concrete... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | https://www.aggregate.com/products-and-services/building-products/concrete... |
Product certification: | |
Technical description: | https://www.aggregate.com/products-and-services/building-products/concrete... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/aggregate-industries/product/enviroblock
Material main: | Concrete |
---|---|
Material secondary: | |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
BIMobject Category: | Building Materials - Bricks & Blocks |
---|---|
Uniclass 2015 Code: | Pr_20_93_52_01 |
Uniclass 2015 Description: | Aggregate concrete blocks |
NBS Reference Code: | 80-50-02 |
NBS Reference Description: | Aggregate Concrete Blocks |
OmniClass Number: | 23-13 21 11 11 |
OmniClass Title: | Concrete Blocks |
Name | Value |
---|---|
Application | commercial ; Industrial ; Residential |
Available Colours | Grey |
Colour | Grey |
Linear Dimensions | 440 mm |
Material | Concrete |
Recommended Use | Internal ; External |
Texture | Standard ; Paintgrade |
Thickness | 100 mm — 140 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | bim@aggregate.com |
Description | Precast concrete block |
Length | 440 mm |
Name | Enviroblock |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | Fixed |
Category | Pr_20_93_52_01 |
Colour | Grey |
Created By | bim@aggregate.com |
Description | Precast concrete block |
Finish | Standard ; Paintgrade |
Manufacturer | Aggregate Industries |
Material | Concrete |
Name | Enviroblock |
Nominal Height | 215 mm |
Nominal Length | 440 mm |
Nominal Width | 100 mm — 140 mm |
BIMobject®