We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Europa

Unique ref.: Europa
Brand: Aggregate Industries
Product family: Charcon Commercial Hard Landscaping
Product group: Europa
Date of publishing: 2019-01-10
Edition number: 1
Type: Building Material
Download (3)

Ideal for withstanding the rigours of heavy use trafficking, Europa is a tough, hard wearing block that also comes in an array of different colours to offer excellent visual appeal.


  • Offers a high level of durability and good grip
  • Can be easily lifted to access services
  • Wide range of shades including three mixed colour for aesthetic appeal 
  • Comes in a number of variations to help meet your specification such as pencil edge and coloured coatings
  • Also available as a mechanical lay option for increased speed and efficiency of installation 


Material main: Concrete
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Building Materials - Pavers & Stones
Uniclass 2015 Code: Pr_25_93_60_17
Uniclass 2015 Description: Concrete paving blocks
NBS Reference Code: 80-60-70
NBS Reference Description: Concrete Paving Blocks
OmniClass Number: 23-11 21 17 11 17
OmniClass Title: Precast Concrete Pavers
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Pavers & Stones

Name Value
Base Setting Material Concrete
Colour Grey ; Red ; Charcoal ; Buff ; Autumn ; BurntOker ; Brindle
Height 60 mm — 80 mm
Length 200 mm
Material Concrete
Paver Type Precast concrete block
Texture As cast
Width 100 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By bim@aggregate.com
Description Precast concrete block
Length 200 mm
Name Europa
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Category Pr_25_93_60_17
Colour Grey ; Red ; Charcoal ; Buff ; Autumn ; BurntOker ; Brindle
Created By bim@aggregate.com
Description Precast concrete block
Finish As cast
Manufacturer Aggregate Industries - Charcon
Material Concrete
Name Europa
Nominal Height 60 mm — 80 mm
Nominal Length 200 mm
Nominal Width 100 mm

All BIM objects are real products from real manufacturers confirmed and approved