We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Infilta

Unique ref.: Infilta
Brand: Aggregate Industries
Product family: Charcon Commercial Hard Landscaping
Product group: Infilta
Date of publishing: 2019-01-10
Edition number: 1
Type: Building Material
Download (3)

A tough, hard wearing permeable block capable of handling heavy-use trafficking but with the ability to provide water ingress for sustainable drainage systems (SuDS).


  • Permeable surfacing through specially designed spacing nibs
  • Colour mix and texture options to provide high quality, aesthetic and functional schemes
  • Can be easily lifted for access to services and reinstated without leaving the usual repair scars
  • Offers high levels of durability and good grip


Material main: Concrete
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Building Materials - Pavers & Stones
Uniclass 2015 Code: Pr_25_93_60_17
Uniclass 2015 Description: Concrete paving blocks
NBS Reference Code: 80-60-70
NBS Reference Description: Concrete Paving Blocks
OmniClass Number: 23-11 21 17 11 17
OmniClass Title: Precast Concrete Pavers
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Pavers & Stones

Name Value
Base Setting Material Concrete
Colour Chestnut ; Cream ; Light Grey ; Midnight Grey ; Oak ; Silver Fleck ; Silver Grey ; White ; Anthracite Charcoal ; Dark Grey ; Heather Porphyry ; Pink Granite ; Tuscan Porphyry ; Autumn ; Graphite ; Rustic
Height 60 mm — 80 mm
Length 100 mm — 200 mm
Material Concrete
Paver Type Infilta permeable paving
Width 100 mm — 134 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By bim@aggregate.com
Description Precast permeable block paving
Length 100 mm — 200 mm
Name Infilta
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Category Pr_25_93_60_17
Colour Chestnut ; Cream ; Light Grey ; Midnight Grey ; Oak ; Silver Fleck ; Silver Grey ; White ; Anthracite Charcoal ; Dark Grey ; Heather Porphyry ; Pink Granite ; Tuscan Porphyry ; Autumn ; Graphite ; Rustic
Created By bim@aggregate.com
Description Precast permeable block paving
Manufacturer Aggregate Industries - Charcon
Material Concrete
Name Infilta
Nominal Height 60 mm — 80 mm
Nominal Length 100 mm — 200 mm
Nominal Width 100 mm — 134 mm

All BIM objects are real products from real manufacturers confirmed and approved