We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Masterdenz Fairfaced

Unique ref.: MasterdenzFairfaced
Brand: Aggregate Industries
Product family: Building Products
Product group: MasterDenz Fairfaced
Date of publishing: 2018-11-07
Edition number: 1
Type: Building Material
Download (9)

Masterdenz Fairfaced concrete building blocks offers an economical solution to undecorated masonry walls. The use of carefully selected aggregates gives a close texture with a high degree of colour consistency and a natural colour. Offered in either Buff or Grey and available in various formats.

  • High strength blocks are available to suit your specification on a made to order basis
  • An economical solution to undecorated masonry walls
  • Available in buff and grey in various formats 


Material main: Concrete
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Building Materials - Bricks & Blocks
Uniclass 2015 Code: Pr_20_93_52_01
Uniclass 2015 Description: Aggregate concrete blocks
NBS Reference Code: 80-50-02
NBS Reference Description: Aggregate Concrete Blocks
OmniClass Number: 23-13 21 11 11
OmniClass Title: Concrete Blocks
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application Residential ; Commercial
Available Colours Buff ; Grey
Colour Buff ; Grey
Linear Dimensions 440 mm
Material Concrete
Recommended Use Internal ; External
Texture Fairfaced
Thickness 100 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By bim@aggregate.com
Description Precast concrete block
Length 440 mm
Name Masterdenz Fairfaced
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Category Pr_20_93_52_01
Colour Buff ; Grey
Created By bim@aggregate.com
Description Precast concrete block
Finish Fairfaced
Manufacturer Aggregate Industries
Material Concrete
Name Masterdenz Fairfaced
Nominal Height 215 mm
Nominal Length 440 mm
Nominal Width 100 mm — 215 mm

All BIM objects are real products from real manufacturers confirmed and approved