We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Masterlite Pro Acoustic

Unique ref.: MasterliteProAcoustic
Brand: Aggregate Industries
Product family: Building Products
Product group: Masterlite Pro Acoustic
Width (mm): 440
Height (mm): 215
Date of publishing: 2018-11-07
Edition number: 1
Type: Building Material
Download (5)

A cost effective concrete building block, close textured paint grade unit developed specifically for use in schools to meet the acoustic requirement of BB93.


  • Excellent sound reduction block to meet the acoustic requirements of BB93
  • Low air permeability ensuring good sound reduction values, as well as thermal performance 
  • Reaction to fire is best in class (A1) complying with BB100 for a minimum 2 hours fire resistance 
  • Available in solid format in both 100mm and 140mm width with a standard strength 7.3N/mm2 and 10.4 N/mm2 
  • Complying with BB98 for robust and heavy duty 
  • Good background for heavy duty fixing


Material main: Concrete
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Building Materials - Bricks & Blocks
Uniclass 2015 Code: Pr_20_93_52_01
Uniclass 2015 Description: Aggregate concrete blocks
NBS Reference Code: 80-50-02
NBS Reference Description: Aggregate Concrete Blocks
OmniClass Number: 23-13 21 11 11
OmniClass Title: Concrete Blocks
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application Residential ; Commercial
Available Colours Natural
Colour Natural
Linear Dimensions 440 mm
Material Concrete
Recommended Use Internal
Texture Close textured
Thickness 100 mm — 140 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By bim@aggregate.com
Description Precast concrete block
Length 440 mm
Name Masterlite Pro Acoustic
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Category Pr_20_93_52_01
Colour Natural
Created By bim@aggregate.com
Description Precast concrete block
Finish close textured
Manufacturer Aggregate Industries
Material Concrete
Name Masterlite Pro Acoustic
Nominal Height 215 mm
Nominal Length 440 mm
Nominal Width 100 mm — 140 mm

BIMobject®