Publish your products
AirStar 10 Air Compressor

AirStar 10 Air Compressor

4.2 out of 5 stars4.2(10 reviews)
Revolutionary Air Compressor with Membrane Dryer Technology. Each AirStar model is equipped with Membrane Dryer Technology – air is quadruple filtered to ensure it is cleaner and drier than ever before. Specialized engineers construct every AirStar Air Compressor from parts made in our 200,000 square foot facility. From design to install, Air Techniques is there every step of the way. - 100% Oil-Free - Ultra-dry, clean, dental compressed air - Virtually Maintenance-Free - New Membrane Dryer system produces driest possible compressed air while maximizing performance - Improved intake filters, new purge muffler design, shock mounts and flat frame reduce vibration and noise - Compact shape for space saving installation - Sized for your practice Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Depth - 19.75" Dimensions with Sound Reducing Cover - 30"x25"x22.50" Full Load Amps - 8.0 Height - 28.5" Manufacturer Product Line - Air Compressor Number of Heads - 1 Recommended Number of Users - 1-2 Voltage - 115 Warranty - 60 Months Weight - 160 lbs. Width - 25"
Technical specification
  • Unique ref.AirStar-10-Air-Compressor
  • Product familyDental Equipment
  • Product groupAir Compressor
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
  • Height (inches)28.5
  • Width (inches)25
  • Depth (inches)19.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)160
Classification
  • BIMobject CategoryKitchen - Home Appliances
  • IFC classificationCompressor
  • UNSPSC nameCompressors
  • UNSPSC code401516

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States