Blueface thermostats
Color graphic interface with capacitive screen for controlling zones in Airzone systems. Wired communications. Powered through Airzone connection bus. Available in white or black (according to market).
Based on the installed system, the following features are available:
- Up to 6 languages: Spanish, English, French, Italian, German and Portuguese.
- Control of temperature, operation mode and system speed/ airflow.
- Room temperature and relative humidity measurement of the zone.
- Eco-Adapt function/User mode.
- Sleep/Timer function.
- Stages configuration control.
- Temperature and operation mode/user mode schedules
- Remote access to other zones of the system.
- Weather forecast (through Webserver).
Wired/Wireless Think thermostats
Graphic interface with low-energy e-ink screen and capacitive buttons for controlling zones in Airzone systems. Wired/wireless communications. Powered through Airzone connection bus (wired) or by battery button CR2450 (wireless). Available in white or black (according to market).
Based on the system and configuration, the following features are available:
- Up to 6 languages: Spanish, English, French, Italian, German and Portuguese.
- Control of temperature, operation mode and system speed/ airflow.
- Room temperature and relative humidity measurement of the zone.
- Sleep/Timer function.
- Remote access to other zones of the system.
- Weather forecast (through Webserver).
Wired/Wireless Lite thermostats
Thermostat with capacitive buttons for controlling the temperature of the zones in Airzone systems. Wired/wireless communication. Powered through Airzone connection bus (wired) or by battery button CR2450 (wireless). Available in white or black (according to market).
Based on the system and configuration, the following features are available:
- On/off of the zone.
- Set-point temperature control (accuracy: ± 1˚C, up to a limit of ±3˚C).
- Adjustment of the base set point temperature through Blueface Thermostat.
- Room temperature and relative humidity reading.
For further information about our products, go to www.myzone.airzone.es
Region availability
| North America | South America |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |