Supply Grille of linear slats fixed at 15°_RLQ1 RLQ2 RLQV
Airzone

Supply Grille of linear slats fixed at 15°_RLQ1 RLQ2 RLQV

Extruded aluminum supply grilles to enable the air flow supply. 26-mm standard frame. There are two types of models: - RLQ1: horizontal slats fixed at 15°, positioned to a single direction. - RLQ2: horizontal slats fixed at 15°, positioned to two directions. - RLQV: horizontal slats fixed at 15°, positioned to a single direction with a second vertical moving deflection.
Specification
  • Lengths available from 200 to 1000 mm . Manual flow regulation: - All-nothing. Damper covers 100% of the grille. - 2x1. Damper covers 50% of the grille. - Minimum air. Damper covers 80% of the grille. Compatible accesories : Plenum for grilles (PREJ y FR-X2F)
Technical specification
  • Unique ref.AirQ_Supply_RLQ_CFX
  • Collection setNon MotAirDiffusion
  • CollectionAir Grille
  • TypeObject (single object)
  • Date of publishing2017-11-17
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDistribution Control Element
  • UNSPSC nameDucts
  • UNSPSC code401419
  • Uniclass 2015 CodeSs_65_80
  • Uniclass 2015 DescriptionAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitleElectric and Electronic Control System for HVAC
  • OmniClass TitleHVAC Ductwork
  • OmniClass Number23-33 49 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
France
Italy
Portugal
Spain