Publish your products
Aidoo Pro Wi-Fi controller
Airzone

Aidoo Pro Wi-Fi controller

Device to manage and integrate units remotely from the Cloud. Online control with the “Airzone Cloud” App (available for iOS and Android). Wireless Dual Wi-Fi connection (2.4/5 GHz). Self-powered by external power supply provided. Features: • Unit control and error detection. • Configurable digital input for open window detection, occupancy presence or ECO function.. • Possibility of integration via Local API and Cloud API. • Automatic change of the operation mode with the adjustment of two set-point temperatures. • Temperature limitation for cooling and heating modes. • Status, temperature, mode and speed time schedules. •Cloud and/or wired integration with third-party smart thermostats (3PI). • Integration: Modbus RTU/TCP or BACnet MS-TP/IP, Airzone thermostat , Lutron Palladiom thermostat, AirQ Box and AirQ Sensor. (AirQ available by region, check your Product Range here: support.airzonecontrol.com). • Local API and Cloud API integration services, mDNS multicast. For further information about our products, go to airzonecontrol.com.

Technical specification
  • Unique ref.aidoo-pro-wi-fi-controller
  • Product familyAZControl
  • Product groupAirzone Control
  • TypeObject (single object)
  • Date of publishing2025-12-19
  • Edition number1
  • Height (mm)80
  • Width (mm)92
  • Depth (mm)29
Related
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.13
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationController
  • ETIM CodeEC010216
  • ETIM NameFixed-application controller
  • Uniclass 2015 CodeSs_65_80
  • Uniclass 2015 DescriptionAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitleElectric and Electronic Control System for HVAC
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Region availability

Europe Asia North America South America Africa
Åland Islands
Afghanistan
Anguilla
Argentina
Egypt
Albania
Bahrain
Antigua and Barbuda
Bolivia
Morocco
Andorra
Iran
Aruba
Brazil
Austria
Iraq
Barbados
Chile
Belarus
Israel
Belize
Colombia
Belgium
Jordan
Bermuda
Ecuador
Bosnia and Herzegovina
Kuwait
British Virgin Islands
Falkland Islands (Islas Malvinas)
Bulgaria
Lebanon
Canada
French Guiana
Croatia
Oman
Caribbean Netherlands
Guyana
Cyprus
Palestine
Cayman Islands
Paraguay
Czech Republic
Qatar
Collectivity of Saint Martin
Peru
Denmark
Saudi Arabia
Costa Rica
Suriname
Estonia
Syria
Cuba
Uruguay
Faroe Islands
Türkiye
Curaçao
Venezuela
Finland
United Arab Emirates
Dominica
France
Yemen
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit