Publish your products
Linear diffuser air supply _DFLI 1000 mm
Airzone

Linear diffuser air supply _DFLI 1000 mm

4.4 out of 5 stars4.4(9 reviews)
DFLI long-range linear diffuser with 1-to-4 slot output, which facilitates airflow supply in two directions via mobile slats. Designed for installation in a ceiling. It is fixed by means of the assembly bridge or plenum. At least one of these accessories is required. Lenght 1000 mm
Specification
  • Available in four different models: - DFLI 1V: linear diffuser of 1 outlet. - DFLI 2V: linear diffuser of 2 outlets. - DFLI 3V: linear diffuser of 3 outlets. - DFLI 4V: linear diffuser of 4 outlets. Compatible accessories : Plenum for lineal diffuser (PLEN) and Linear diffuser corner (DFLIXSQ)
Technical specification
  • Unique ref.AirQ_DFLI_PX1000
  • Product familyNon MotAirDiffusion
  • Product groupAir diffusor
  • TypeObject (single object)
  • Date of publishing2017-11-17
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDistribution Control Element
  • ETIM CodeEC010630
  • ETIM NameSlot diffuser
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodeSs_65_80
  • Uniclass 2015 DescriptionAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitleElectric and Electronic Control System for HVAC
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
France
Italy
Portugal
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit