Publish your products
Supply grille of linear slats fixed at 0° _RL00
Airzone

Supply grille of linear slats fixed at 0° _RL00

4.0 out of 5 stars4.0(9 reviews)
Extruded aluminum supply grilles with horizontal slats. 26-mm standard frame to enable the air flow supply. Available in two different models: - RL00: Horizontal slats fixed at 0°. - RL0V: Horizontal slats fixed at 0° with a second moving vertical deflection
Specification
  • Lengths available from 200 to 1000 mm . Manual flow regulation: - All-nothing. Damper covers 100% of the grille. - 2x1. Damper covers 50% of the grille. - Minimum air. Damper covers 80% of the grille. Plenum for grilles (PREJ y FR-X2F)
Technical specification
  • Unique ref.AirQ_Supply_RL0X_CFX
  • Product familyNon MotAirDiffusion
  • Product groupAir Grille
  • TypeObject (single object)
  • Date of publishing2017-11-17
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDistribution Control Element
  • ETIM CodeEC010348
  • ETIM NameVaned grille
  • UNSPSC nameDucts
  • UNSPSC code401419
  • Uniclass 2015 CodeSs_65_80
  • Uniclass 2015 DescriptionAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitleElectric and Electronic Control System for HVAC
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
France
Italy
Portugal
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit