Publish your products
Bookcase QBUS, 2 shelves, leg frame, 1252x800x400 mm
Bookcase QBUS, 2 shelves, leg frame, 1252x800x400 mm
Bookcase QBUS, 2 shelves, leg frame, 1252x800x400 mm

    Bookcase QBUS, 2 shelves, leg frame, 1252x800x400 mm

    • Adjustable shelves
    • Versatile and space-saving
    • Part of the QBUS range

      Modern and open bookshelf designed by AJ Products. Combine it with other units within the QBUS range for a uniform storage solution. The bookcase is suitable for offices, conference rooms or reception areas
    Specification
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      This practical bookshelf is perfect for general storage of everything from books and folders to office materials or other items you want to keep within easy reach.

      The bookcase suits many locations and, due to its stylish design, it is suitable for lobbies, offices or conference rooms.

      The unit is made of laminate, a durable and easy-care material. The laminate is available in several different colours. A base frame for the bookcase is included.

      Do you need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All for an efficient work day!

    Technical specification
    • Unique ref.Bookcase-QBUS-2-shelves-leg-frame-1252x800x400-mm
    • Product familyOffice and conference
    • Product groupQbus
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)1252
    • Width (mm)800
    • Depth (mm)400
    Related
    • Material mainLaminate
    • Material secondaryWood
    • Weight Net (Kg)34.3
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City