Publish your products
Cantilever Racking PLUS

Cantilever Racking PLUS

Tough cantilever racking for efficient storage of long, lightweight goods such as plastic pipes, wooden mouldings and lightweight steel products.

The cantilever racking provides easily accessible and well-organised storage and allows for safer and quicker goods handling.

The system is designed for flexibility and can be adapted to fit in any storeroom. The arms can be positioned at any height and moved up or down as needed.

Where a large amount of storage space is needed, the rack can be extended with any number of add-on units. The cantilever racking can be combined with vertical racking to give both vertical and horizontal storage in the same system.

A shelf is available as an accessory. The cantilever racking is made of sheet steel with a hard-wearing powder-coated finish.

Specification
    • Height:2500 mm
    • Width:1330 mm
    • Depth:750 mm
    • Upright width:42 mm
    • Arm length:450 mm
    • Model:Single sided
    • Section:Basic
    • Colour:Dark grey
    • Colour code:NCS S7502-B
    • Material:Sheet steel
    • Load capacity:750 kg
    • Arm load capacity:150 kg
    • Weight:80.5 kg
    • Assembly:Delivered unassembled



Technical specification
  • Unique ref.Cantilever-Racking-PLUS
  • Product familyChanging room
  • Product groupRacking
  • TypeObject (single object)
  • Date of publishing2026-10-28
  • Edition number1
  • Height (mm)2500
  • Width (mm)1330
  • Depth (mm)750
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inSlovakia
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 DescriptionShelf and racking units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City