Publish your products
Clothing locker CAMPUS 2 doors 1800x600x500mm
Clothing locker CAMPUS 2 doors 1800x600x500mm
Clothing locker CAMPUS 2 doors 1800x600x500mm

    Clothing locker CAMPUS 2 doors 1800x600x500mm

    4.1 out of 5 stars4.1(9 reviews)
    • Internal fittings
    • Cylinder lock
    • Complete unit

      Complete clothes locker unit with perforations in the top and bottom of the door, label holders, hat shelf, clothes rail with three hooks and cylinder lock.
    Specification
      • Height:1800 mm
      • Width:600 mm
      • Depth:500 mm
      • Door width (lockers ):300 mm
      • Number of sections:2
      • Number of doors:2
      • Door colour:Light grey
      • Door colour code:RAL 7035
      • Frame colour:Light grey
      • Frame colour code:RAL 7035
      • Material:Sheet steel
      • Base:Skirting base
      • Top:Flat
      • Lock type:Cylinder lock
      • Sheet steel thickness door:0.7 mm
      • Sheet steel thickness body:0.7 mm
      • Weight:40.1 kg
      • Assembly:Assembled
      • Testing:EN 14073-2:2004, EN 16121:2013+A1:2017, EN 14074:2004, EN 14073-3:2004
    Technical specification
    • Unique ref.Clothing-locker-CAMPUS-2-doors-1800x600x500mm
    • Product familyClothing Locker
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2022-08-31
    • Edition number1
    • Height (mm)1800
    • Width (mm)600
    • Depth (mm)500
    Related
    • Material mainSteel
    • Weight Net (Kg)40.1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-19 13 00
    • OmniClass TitleLockers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City